Premium DVI-I Dual Link DVI Cable Male / Male w/ Ferrites, 15.0ft

Item # CTLDVI-I-MM-15
Availability
1,153
Price Table
Quantity Price
1 - 24 $89.99
25 - 49 $80.99
50 - 99 $71.99
100 + Call Us
Add to Cart

Description

DVI-I dual link is capable of transmitting resolution values of 2560 x 1600 at 60Hz and 1920 x 1080 at 85Hz and carry both analog and digital signals. Our premium DVI-I cables include dual ferrite beads plus a custom steel internal enclosure under the DVI molded backshell to reduce the adverse effects of EMI/RFI. Also, 30 microinch gold plated contacts help reduce signal loss and withstand repeated mating cycles. Available in 4 standard lengths of 3, 5, 10 and 15 feet.

Features
  • Available in 4 standard lengths from 3 to 15 ft
  • Digital and analog video signal transmission between a signal generating device (CPU) and a display device (Monitor)
  • Dual link interfaces support high resolution values
  • Fully molded backshell construction is highly durable
  • Dual molded integrated ferrites for EMI/RFI protection
Application
  • Digital Projection
  • Digital Signage
  • High resolution monitor applications
  • Flat panel display applications
  • Set top box applications


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov