To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Premium DVI to HDMI Cable Assembly, HDMI-M/DVI-D Single Link-M 2.0M

Our DVI to HDMI cable products bridge the gap between older DVI video technologies to the newer High Definition HDMI standard. This series of DVI to HDMI cables allows connection of a digital video signal from a DVI-D interface to a HDMI interface. Our premium cable series are fully shielded and contain a custom steel internal enclosure under the DVI molded backshell to reduce the adverse effects of EMI/RFI. Also, 30 microinch gold plated contacts help reduce signal loss and withstand repeated mating cycles. These DVI to HDMI cable products are available in five standard lengths from 1 to 5 meters.


Features
  • Digital video signal connection between DVI-D and HDMI®
  • Small size of HDMI® interface makes connections between components quick and easy
  • 30 microinch gold plated contact pins to minimize signal loss
  • Available in 5 standard lengths from 1 to 5 meters
  • Combination of HDMI® and DVI-D interface allows backwards compatibility
Application
  • Set top box applications
  • Digital Projection
  • Digital Signage
  • HDTV applications

SKU HD-DVI-MM-2
QTY available 454
Quantity Price
1 - 24 $44.99
25 - 49 $42.74
50 - 99 $40.49
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $44.99

Key Specifications

Key Specifications

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov