Premium DVI to HDMI Cable Assembly, HDMI-M/DVI-D Single Link-M 4.0M

SKU HD-DVI-MM-4
QTY available 810
Quantity Price
1 - 24 $86.99
25 - 49 $82.64
50 - 99 $78.29
100 + Call Us
Price $86.99

All Prices are in US Dollars and do not include duties



Our DVI to HDMI cable products bridge the gap between older DVI video technologies to the newer High Definition HDMI standard. This series of DVI to HDMI cables allows connection of a digital video signal from a DVI-D interface to a HDMI interface. Our premium cable series are fully shielded and contain a custom steel internal enclosure under the DVI molded backshell to reduce the adverse effects of EMI/RFI. Also, 30 microinch gold plated contacts help reduce signal loss and withstand repeated mating cycles. These DVI to HDMI cable products are available in five standard lengths from 1 to 5 meters.


Features
  • 30 microinch gold plated contact pins to minimize signal loss
  • Available in 5 standard lengths from 1 to 5 meters
  • Combination of HDMI® and DVI-D interface allows backwards compatibility
  • Digital video signal connection between DVI-D and HDMI®
  • Small size of HDMI® interface makes connections between components quick and easy

Application
  • Digital Projection
  • Digital Signage
  • HDTV applications
  • Set top box applications

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.