Premium High Speed HDMI Cable with Ethernet, Male/ Male 0.5 M

SKU HDCAMM-0.5
QTY available 52
Quantity Price
1 - 24 $45.59
25 - 49 $41.03
50 - 99 $36.47
100 + Call Us
Price $45.59

All Prices are in US Dollars and do not include duties



L-com's premium HDCAMM series HDMI cable products offer a cost effective way to support myriad HDMI applications. As an HDMI Adopter, L-com's HDMI cables are certified by HDMI Licensing LLC. to perform to the latest HDMI specification. These HDMI cables support HDMI Ethernet Channel, Audio Return Channel, 3D over HDMI, 4K video, and additional color spaces. Additional features include rugged over mold connectors, PVC jackets, 30 microinch gold plated contacts and double shielding which protects your A/V signals from EMI/RFI. Available in six off the shelf lengths, these cables are perfect for all your high speed HDMI applications. Order online today!


Features
  • 30 microinch gold plated contact pins to minimize signal loss and insure many mating cycles
  • Available in six lengths ranging from 0.5m to 5.0m.
  • Cable jacket is black, molded hoods are red
  • Fully molded backshell construction is highly durable
  • Used to connect an HDMI source to an HDMI Display

Application
  • 1080p
  • HDTV
  • Set top box applications
  • High Speed HDMI with Ethernet applications
  • Home theatre

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.