To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Premium Panel Mount DVI-D Dual Link Male/Female Cable Assembly 1ft

L-com's Premium Panel Mount DVI-D Dual Link cable assemblies provide a simple and cost effective method to pass a digital video signal through a panel , enclosure or wall plate. The female panel mount cable comes with cable mount and panel mount jackscrews, allowing a quick transition to an inline extension cable if needed. These cables include dual ferrite beads to reduce EMI/RFI and 30 microinch gold plated connectors for reduced signal loss.

Features
  • 30 microinch gold plated contact pins to minimize signal loss and insure many mating cycles
  • Fully molded backshell construction is highly durable
  • Maximum panel thickness 0.063 inches (1.6mm)
  • Digital video signal transmission between a signal generating device (CPU) and a display device (Monitor)
  • Supplied with panel mounting and inline cable mounting hardware
Application
  • Flat panel display applications
  • Set top box applications
  • Digital Projection
  • Digital Signage
  • High resolution monitor applications

SKU PMDVI-DDLMF-1
QTY available 361
Quantity Price
1 - 24 $47.19
25 - 49 $42.47
50 - 99 $37.75
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $47.19

Key Specifications

Key Specifications

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov