Premium Panel Mount DVI-D Dual Link Male/Female Cable Assembly 5ft

Item # PMDVI-DDLMF-5
Availability
92
11/01/2024 * Up to 122
Call Us * Over 122
*Estimated Availability
Price Table
Quantity Price
1 - 24 $68.99
25 - 49 $62.09
50 - 99 $55.19
100 + Call Us
Add to Cart

Description

L-com's Premium Panel Mount DVI-D Dual Link cable assemblies provide a simple and cost effective method to pass a digital video signal through a panel , enclosure or wall plate. The female panel mount cable comes with cable mount and panel mount jackscrews, allowing a quick transition to an inline extension cable if needed. These cables include dual ferrite beads to reduce EMI/RFI and 30 microinch gold plated connectors for reduced signal loss.

Features
  • 30 microinch gold plated contact pins to minimize signal loss and insure many mating cycles
  • Fully molded backshell construction is highly durable
  • Maximum panel thickness 0.063 inches (1.6mm)
  • Digital video signal transmission between a signal generating device (CPU) and a display device (Monitor)
  • Supplied with panel mounting and inline cable mounting hardware
Application
  • Flat panel display applications
  • Set top box applications
  • Digital Projection
  • Digital Signage
  • High resolution monitor applications


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov