Premium RGB Multi-Coaxial Cable, 4 BNC Male / Male, 7.5 ft

Item # CTL4B-7.5B
Availability
24
Price Table
Quantity Price
1 - 24 $52.99
25 - 49 $47.69
50 - 99 $42.39
100 + Call Us
Add to Cart

Description

This series of four line 75 Ohm cable is perfect for the transmission of a both audio and video signals. The true 75 Ohm BNC male connectors provide impedance matched performance to assure a clean signal. The molded strain reliefs on the BNC connectors and on the cable jacket result in a durable and long lasting assembly. Individual cables are color coded Red, Green, Blue and Black to assure correct hookup. Available in 6 standard lengths from 5 to 50 ft

Features
  • Copper spiral plus aluminum Mylar shielding minimizes EMI
  • Fully molded BNC strain relief construction results in a highly durable assembly
  • Available from stock in 6 standard lengths from 5 to 50 ft
  • Four 75 Ohm coaxial cables assure high quality signal
  • Video and audio signal transmission
Application
  • Analog A/V applications
  • RGB
  • Graphics display systems
  • Video server


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov