Premium SVGA Cable, HD15 Male / Male, Black 100.0 ft

SKU CTL3VGAMM-100B
QTY available 34
Quantity Price
1 - 9 $319.99
10 - 24 $307.19
25 - 99 $294.39
100 + Call Us
Price $319.99

All Prices are in US Dollars and do not include duties



These premium VGA cables feature three 75 Ohm coaxial cables to assure high quality video signal transmission. The fully molded backshells of the HD15 connectors provide a very durable assembly. Available in 9 standard lengths from 3 to 200 feet.

Features
  • Available in 9 standard lengths from 3 to 200 feet.
  • Fully molded backshell construction is highly durable
  • Braid and foil shielding minimizes EMI
  • Connection of a signal generating device (CPU) and a display device (Monitor)
  • Three 75 Ohm coaxial cables assure high quality video signal

Application
  • Video Signage
  • KVM applications
  • PC monitor applications
  • Projector applications

Product Compliance

Product Compliance

RoHS status
Substance(s) Present Above Threshold with Exemption
REACH status
SVHC (01/2025) Substance(s) Present Above Threshold
TSCA status
No Substance(s) Present Above Threshold
Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.