To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

Premium SVGA Cable, HD15 Male / Male, Black 3.0 ft

Item # CTL3VGAMM-3B
Availability
481
07/10/2024 * Up to 581
07/10/2024 * Up to 681
09/09/2024 * Up to 781
Call Us * Over 781
*Estimated Availability
Price Table
Quantity Price
1 - 24 $44.19
25 - 49 $41.98
50 - 99 $39.77
100 + Call Us
Add to Cart

Description

These premium VGA cables feature three 75 Ohm coaxial cables to assure high quality video signal transmission. The fully molded backshells of the HD15 connectors provide a very durable assembly. Available in 9 standard lengths from 3 to 200 feet.

Features
  • Available in 9 standard lengths from 3 to 200 feet.
  • Fully molded backshell construction is highly durable
  • Three 75 Ohm coaxial cables assure high quality video signal
  • Braid and foil shielding minimizes EMI
  • Connection of a signal generating device (CPU) and a display device (Monitor)
Application
  • Video Signage
  • KVM applications
  • PC monitor applications
  • Projector applications


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov