Premium VGA Cable, HD15 Male / Male with Ferrites, Black 25.0 ft

Item # CTLF3VGAMM-25
Availability
168
Price Table
Quantity Price
1 - 9 $131.99
10 - 24 $126.71
25 - 99 $121.43
100 + Call Us
Add to Cart

Description

This series of high quality VGA cable assemblies features three 75 Ohm coaxial cables to transmit the video signal for maximum signal integrity. In addition, two molded-in ferrite cores protect against EMI/RFI. The fully molded HD15 backshell design along with the all-steel box construction produces a well-shielded, durable assembly. Available in standard lengths ranging from 1 to 200 feet.

Features
  • Available in standard lengths from 1 to 200 ft
  • Analog video signal transmission between a signal generating device (CPU) and a display device (Monitor)
  • Fully molded backshell construction is highly durable
  • Three 75 Ohm coaxial cables assure high quality video signal
  • Two molded in ferrite cores and all steel box construction of the HD15 connector protect against EMI/RFI
Application
  • KVM applications
  • PC monitor applications
  • Projector applications
  • Digital Signage


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov