To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

PS/2 to USB Conversion Cable, 10.0 meters

The 8 and 16 channel AdderView Matrix is packed with sophisticated features. 2 simultaneous users, Advanced On-Screen Display, 1900 x 1440 video resolution, Flash upgradeable firmware and individual user profiling. The AdderView Matrix is an advanced KVM rack solution at incredible value.

Features
  • Control Sun, Mac or PC computers from a common KVM console
  • High (1900x1440) video quality with DDC support
  • Two simultaneous users may access computers independently
  • Used to monitor and control multiple PCs
  • Warranty: Returns may be accepted in the first 30 days. After 30 days returns must be handled by the manufacturer.
Application
  • Air traffic control
  • Data center management
  • Security monitoring
  • Financial systems management

SKU CC-USB-10M
QTY available Call us
Quantity Price
1 + $117.99

All Prices are in US Dollars and do not include duties

Price $117.99

Key Specifications

Key Specifications