Description
The Rackmount chassis kit for ADDERLink® X Series and ADDERLink IPEPS. Adder has developed a compact package for the X-Series & IPEPS to allow up to 16 modules to be mounted into a 2U high enclosure. ADDER rackmount products are designed to enable easy installation within the rack environment.. Features
Application
WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov |