To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

RG179 Coaxial Cable, BNC Male/Male 1.5 ft

If your application requires high temperature operation then these 200 degree C cables are right for you. Terminated with crimp style true 75 Ohm BNC male connectors for a durable, impedance match coaxial cable assembly. Gold plated contacts are utilized to minimize insertion loss. In addition RG179B/U coaxial cable features a stranded center conductor for enhanced flexibility. In order to meet your immediate needs we stock these cables in 8 handy standard lengths.

Features
  • High temperature 75 Ohm video signal transmission
  • Operating temperature range of -70°C to +200°C satisfies a wide range of applications
  • True 75 Ohm BNC connector eliminates interface impedance mismatch
  • Available from stock in 8 lengths ranging from 1 to 15 feet
  • RG179B/U stranded cable center conductor enhances flexibility
Application
  • Video Signage
  • Video Transmission
  • Broadcast
  • Video Surveillance

SKU CC179B-1.5
QTY available 521
Quantity Price
1 - 24 $35.19
25 - 49 $33.43
50 - 99 $31.67
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $35.19

Key Specifications

Key Specifications

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov