RG59A Coaxial Cable, BNC Male / Female Bulkhead, 10.0 ft

SKU CC59A-MF-10
QTY available 122
Quantity Price
1 - 24 $38.59
25 - 49 $36.66
50 - 99 $34.73
100 + Call Us
Price $38.59

All Prices are in US Dollars and do not include duties



This series of high quality RG59A/U 75 Ohm Coaxial Cable Assemblies features a BNC male connector, with a machined gold plated center contact, and a BNC female bulkhead connector designed for a single D panel mount. This male to female bulkhead configuration allows for panel feed thru mounts without the use of a feed thru bulkhead adapter thereby minimizing signal loss.

Features
  • BNC interface is widely used for 75 Ohm video signal transmission
  • Molded strain relief enhances durability
  • Machined gold plated contacts reduces signal loss
  • RG59A/U stranded center conductor enhances flexibility
  • Single D bulkhead design ideal for panel mount applications

Application
  • Video Signage
  • Video Surveillance
  • Video Transmission
  • Broadcast


Documents and Resources

Product Compliance

Product Compliance

RoHS status
Substance(s) Present Above Threshold with Exemption
REACH status
SVHC (01/2025) Substance(s) Present Above Threshold
TSCA status
No Substance(s) Present Above Threshold
Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.