To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

RG6 Quad Shield Coaxial Cable Type F Male/Male 1.0 ft

This series features premium grade RG6 cable with four layers of shielding for enhanced performance coupled with our BAC529 weather resistant Type F male connectors. These Type F connectors utilize both silicone sealant as well as an internal o-ring to achieve performance suitable for both indoor and outdoor applications.

Features
  • Suitable for both indoor or outdoor applications
  • 75 Ohm video signal transmission
  • Quad shielded RG6 cable offers superior shielding characteristics
  • RG6 Quad shield cable utilizes a solid center conductor for minimal signal loss
  • Type F connectors feature both silicone sealant and internal o-ring
Application
  • Broadcast
  • Video Signage
  • Video Surveillance
  • Video Transmission

SKU CC6QF-1
QTY available 36
Quantity Price
1 - 24 $30.19
25 - 49 $28.68
50 - 99 $27.17
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $30.19

Key Specifications

Key Specifications

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov