Stainless Steel Wall Plate, One XLR Male Solder Style Connector

SKU WPXLRM-1
QTY available 11
Quantity Price
1 - 24 $4.01
25 - 49 $3.61
50 - 99 $3.21
100 + Call Us
Price $4.01

All Prices are in US Dollars and do not include duties



L-com's XLR stainless steel wall plates are perfect for all your Pro A/V installations. These attractive yet rugged XLR wall plates feature female, male and single or dual cut out styles for populating your own XLR wall plates. These XLR wall plates offer a professional, finished appearance when installed. Order online today!

Features
  • Used for pro audio Mic connections
  • Stainless steel construction provides a durable, attractive finish
  • Connectors are pre-assembled saving time

Application
  • Pro A/V
  • Audio recording
  • MIC
  • Microphone

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.