Stainless Steel Wall Plate, Two RCA Female/Female Couplers

SKU WPRCA-2
QTY available 9
Quantity Price
1 - 24 $28.59
25 - 49 $27.16
50 - 99 $25.73
100 + Call Us
Price $28.59

All Prices are in US Dollars and do not include duties



L-com's RCA stainless steel wall plates are perfect for all your Pro A/V installations. These attractive yet rugged RCA wall plates feature female to female feed-thru RCA couplers. Order online today!

Features
  • Used to connect male RCA A/V cables
  • Stainless steel construction provides a durable, attractive finish
  • Saves time- couplers are pre-assembled

Application
  • Pro A/V
  • Home theatre
  • Digital Signage

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.