Stainless Steel Wall Plate with one Female -Female DVI Adapter

SKU WPDVIFF
QTY available 61
Quantity Price
1 - 24 $29.19
25 - 49 $27.73
50 - 99 $26.27
100 + Call Us
Price $29.19

All Prices are in US Dollars and do not include duties



L-com's Stainless Steel wall plate saves you time on all your DVI video installations. Each wall plate features a quality constructed female to female DVI adapter that is pre-mounted to the wall plate. This attractive and durable wall plate is perfect for professional installers as well as do it yourselfers. Order online today!

Features
  • Used to connect male DVI cables
  • Stainless steel construction provides a durable, attractive finish
  • Saves time- coupler is pre-assembled

Application
  • Digital signage
  • Digital video
  • Video installation
  • Video projection

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.