To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

Stereo 4 Circuit TRRS ThinLine Audio Cable, Male / Male, 25.0 ft

Item # CTL354MM-25
Availability
3
Price Table
Quantity Price
1 - 24 $6.00
25 - 49 $5.70
50 - 99 $5.40
100 + Call Us
Add to Cart

Description

L-com's CTL354MM-XX series of high quality stereo audio/video cable assemblies produces distortion free audio and video transmissions. The cables are commonly used on Apple's iPod® and iPhone® products and work with other TRRS audio/video applications as well. Features include gold plated center contacts to minimize signal loss as well as fully molded strain relief for enhanced durability and long life. These super thin TRRS cables feature an outside diameter (OD) of only 3.5 mm. Available in 8 standard lengths from 3 to 100 feet, custom lengths are also available.

Features
  • Cable shielding reduces EMI/RFI
  • Available in 8 standard lengths from 3 to 100 ft
  • Connector style: Male TRRS connectors
  • Gold plated conductors minimize signal loss and ensure reliability
  • Used to transmit stereo audio/video signals
Application
  • iPhone®
  • iPod®
  • Stereo audio plus video applications


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov