To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

Stereo Audio Cable, Male / Female, 100.0 ft

Item # CTL35MF-100
Availability
75
Price Table
Quantity Price
1 - 24 $107.99
25 - 49 $102.59
50 - 99 $97.19
100 + Call Us
Add to Cart

Description

This series of high quality stereo cable assemblies produces distortion free audio transmission. The gold plated center contacts of the 3.5mm connectors minimize signal loss. The 1/8 connectors feature a molded strain relief for enhanced durability. Available in 6 standard lengths from 3 to 100 ft.

Features
  • Available in 6 standard lengths from 3 to 100 ft
  • Gold plated conductors minimize signal loss and ensure reliability
  • Male to female gender combination allows extension of existing cable
  • Ideal for high quality audio signal transmission
  • Three circuit stereo construction assures the best in audio signal transmission
Application
  • Audio applications
  • Professional A/V
  • Home theatre


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov