To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

Stereo ThinLine Audio Cable, Male / Male, 50.0 ft

Item # CTL35MMT-50
Availability
29
Price Table
Quantity Price
1 - 24 $7.17
25 - 49 $6.81
50 - 99 $6.45
100 + Call Us
Add to Cart

Description

L-com's CTL35MMT-XX series of high quality stereo cable assemblies produces distortion free audio transmission. Features include gold plated center contacts to minimize signal loss as well as fully molded strain relief for enhanced durability and long life. These super thin 3.5mm cables feature an outside diameter (OD) of only 3.5 mm. Available in 7 standard lengths from 3 to 100 feet, custom lengths are also available.

Features
  • Available in 7 standard lengths from 3 to 100 ft
  • Cable shielding reduces EMI/RFI
  • Used to transmit stereo audio signals
  • Gold plated conductors minimize signal loss and ensure reliability
Application
  • Professional A/V
  • Audio applications
  • Home theatre


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov