To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

SVGA Cable, HD15 Male / 45° Male, 10.0 ft

Item # CTL3VGAMM-10BR
Availability
14
Price Table
Quantity Price
1 - 24 $84.99
25 - 49 $76.49
50 - 99 $67.99
100 + Call Us
Add to Cart

Description

These premium 45 degree VGA extension cables feature three 75 Ohm coaxial cables to assure high quality video signal transmission. The fully molded backshells of the HD15 connectors provide a very durable assembly. In addition the 45° HD15M connector accommodates difficult installation situations. Available in 3, 5 and 10ft lengths.

Features
  • Fully molded backshell construction is highly durable
  • Three 75 Ohm coaxial cables assure high quality video signal
  • Available in standard lengths of 3, 5, and 10 ft.
  • Connection of a signal generating device (CPU) and a display device (Monitor)
  • HD15M 45° connector accommodates tight fit situations
Application
  • PC monitor applications
  • Video Signage
  • KVM applications
  • Projector applications


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov