To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

SVGA HD15 Plug for Field Termination

The DGBH15MT1 field termination male connector provides an easy and convenient way to perform field termination of any SVGA or HD15 cable. Separate connection points are provided for all 15 positions of the connector allowing a DDC compliant termination utilizing pins 9 and 15 as required by the VESA standards. Terminal block design with set screws provides reliable electrical connections utilizing no special tools. The terminal block area is clearly marked making proper termination virtually foolproof. Panel mountable for thickness up to 0.062".

Features
  • Easily terminate SVGA/HD15 male connectors in the field, no crimping or soldering required
  • Gold plated contacts provide reliable connections with repeated mating cycles
  • Panel mountable for thicknesses of up to 0.062"
  • Connector is HD15 male
  • Terminal block allows for simple, quick wiring changes
Application
  • Video Projection
  • Video Signage
  • PC Monitor applications

SKU DGBH15MT1
QTY available 140
Quantity Price
1 - 24 $17.19
25 - 49 $16.33
50 - 99 $15.47
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $17.19

Key Specifications

Key Specifications

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov