SVHS Mini DIN 4 Connector, Male

SKU BAC-MD4M
QTY available 88
Quantity Price
1 - 24 $13.19
25 - 49 $11.87
50 - 99 $10.55
100 + Call Us
Price $13.19

All Prices are in US Dollars and do not include duties



This male SVHS connector is useful for field termination of a dual 75 Ohm coaxial cable commonly used to transmit a S-Video signal. This Mini DIN 4 connector features gold plated contacts for corrosion resistance.

Features
  • Gold plated contact pins to minimize signal loss
  • Gold plated body enhances corrosion resistance characteristics
  • Mini DIN 4 connector utilized in S-Video signal transmission
  • Termination of S-Video Mini DIN 4 connector

Application
  • Home Entertainment
  • TV to PC applications
  • Video projection

Product Compliance

Product Compliance

RoHS status
Substance(s) Present Above Threshold with Exemption
REACH status
SVHC (01/2025) Substance(s) Present Above Threshold
TSCA status
No Substance(s) Present Above Threshold
Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.