To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

TS Audio Cable Assembly, ¼ Male - ¼ Male Right Angle, 1.0 ft

L-com stocks several popular off the shelf lengths of the CA14214RA series pro audio cables. These robust assemblies feature one straight TS connector and one right angle TS connector for tight space applications. Contact us today with your custom length and connector requirements.

Features
  • Available in 7 popular off the shelf lengths
  • 22 AWG cable provides durability and long life
  • 90% min. spiral shielding provides excellent noise rejection
  • Used to connect audio equipment
Application
  • Electric guitar patching/connectivity
  • PA systems
  • Pro Audio

SKU CA14214RA-1
QTY available 8
Quantity Price
1 - 24 $9.59
25 - 49 $9.21
50 - 99 $8.92
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $9.59

Key Specifications

Key Specifications

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov