To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

TS Audio Cable Assembly, ¼ Male - ¼ Male Right Angle, 10.0 ft

L-com stocks several popular off the shelf lengths of the CA14214RA series pro audio cables. These robust assemblies feature one straight TS connector and one right angle TS connector for tight space applications. Contact us today with your custom length and connector requirements.

Features
  • 22 AWG cable provides durability and long life
  • Available in 7 popular off the shelf lengths
  • 90% min. spiral shielding provides excellent noise rejection
  • Used to connect audio equipment
Application
  • PA systems
  • Pro Audio
  • Electric guitar patching/connectivity

SKU CA14214RA-10
QTY available 84
Quantity Price
1 - 24 $14.99
25 - 49 $14.24
50 - 99 $13.49
100 + Call Us

All Prices are in US Dollars and do not include duties

Product available until inventory is depleted

This product has been discontinued and has availability until the inventory is depleted. Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Price $14.99

Key Specifications

Key Specifications

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov