To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

TS Pro Audio Cable Assembly, ¼ Male - ¼ Male, Red 15.0 ft

L-com now offers an extensive line of TS (Tip and Sleeve) 1/4" audio cables for use in professional audio applications including instrument connections and audio patching. Our quality constructed TS cables feature 22 AWG cable and are offered with myriad connector color code choices to help in identifying attached equipment. Contact us today with your custom length and connector requirements.

Features
  • 22 AWG cable provides durability and long life
  • Multiple connector color band options for identifying attached equipment
  • 90% min. spiral shielding provides excellent noise rejection
  • Available in 7 popular off the shelf lengths
  • Used to connect audio equipment
Application
  • Electric guitar patching/connectivity
  • PA systems
  • Pro Audio

SKU CA14214R-15
QTY available 5
Quantity Price
1 - 24 $9.62
25 - 49 $9.14
50 - 99 $8.66
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $9.62

Key Specifications

Key Specifications

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov