To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

TS Pro Audio Cable Assembly, ¼ Male to 3 Pin XLR Female, 20.0 ft

Item # CAXLR214-20
Add to Cart
DISCONTINUED PRODUCT

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

CONTACT US

Description

L-com's TS to XLR female cables are perfect for unbalanced microphone applications and other audio applications requiring unbalanced audio connectivity. These robust assemblies are available in seven off the shelf lengths and are stocked for same day shipping.

Features
  • 90% min. spiral shielding provides excellent noise rejection
  • Used to connect audio equipment (unbalanced)
  • 22 AWG cable provides durability and long life
  • Available in 7 popular off the shelf lengths
Application
  • Unbalanced audio applications
  • Microphone patching


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov