VGA Breakout Cable, HD15 Male / 4 BNC Male, w/Ferrite, 6.0 f

Item # CTL4CAT-6F
Availability
25
Price Table
Quantity Price
1 - 24 $13.35
25 - 49 $12.02
50 - 99 $10.68
100 + Call Us
Add to Cart

Description

This series of SVGA video breakout cables utilizes four 75 Ohm coaxial cables with true 75 Ohm BNC connectors for distortion free video signal transmission. The fully molded HD15 backshell and BNC strain relief produces a durable assembly. Individual cables are color coded Red, Green, Blue and Black to assure correct hookup. Available in standard lengths of 1.5, 3 and 6 feet.

Features
  • Transmission of video or audio signals
  • Available in standard lengths of 3 and 6 ft.
  • Four 75 Ohm coaxial cables assure high quality video signal
  • Fully molded BNC strain relief construction results in a highly durable assembly
  • True 75 Ohm BNC male connectors eliminate impedance mismatch
Application
  • Projector applications
  • Video Signage
  • KVM applications
  • PC monitor applications


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov