Wallplate Assembly HD15 Female to (5) BNC Female Pigtail

SKU WPHD15CA
QTY available 14
Quantity Price
1 - 24 $18.65
25 - 49 $17.90
50 - 99 $17.34
100 + Call Us
Price $18.65

All Prices are in US Dollars and do not include duties



Combining our innovative field termination style HD15 and Mini DIN 4 (SVHS) as well as a HD15 Female pigtail and HD15 Female to Female adapter with our stainless steel wall plates L-com now offers a convenient series of pre assembled wall plate assemblies for your A/V field installation applications.

Features
  • Wall termination of SVHS or SVGA video signal
  • Single gang wallplate easy to install
  • Stainless steel construction provides a durable, attractive finish

Application
  • Analog Video
  • Premise wiring
  • SVGA
  • Home theatre

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.