To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
These AdderView 4 and 8 port KVM switches offer a comprehensive but easy to use on screen display allowing the user to name each CPU individually. The AdderView switches are stackable allowing up to 300 computers to be controlled by a single keyboard, monitor and mouse. CPUs can be selected by pressing the button on the unit, using a hotkey combination or using the optional remote control switch. High bandwidth video support is compatible with screen resolutions up to 1900 x 1200. Connects easily with PS/2 and AT/RS232 keyboards and mice through Mini DIN 6 jacks, monitor connects through HD15F D-Sub connectors. Self-powered for cable runs up to 2 meters, otherwise use 5 VDC supply which is available separately. 1 year manufacturer's warranty. Order online today ! Rack Mounting Kit (RMK1) sold separately.