BNC Female to BNC Female Bulkhead Cable Assembly using LC085TB Coax, 3 FT

Item # LCCA30130-FT3
Availability
9
Price Table
Quantity Price
1 - 9 $109.99
10 - 24 $105.59
25 - 99 $101.19
100 + Call Us
Add to Cart

Description

BNC Female to BNC Female Bulkhead Cable Assembly using LC085TB Coax, 3 FT

L-com BNC female to BNC female bulkhead cable assembly using LC085TB coax, 3 FT is available for same day shipping from our facility. This high quality BNC cable is part of a large selection of in-stock, commercial-off-the-shelf and custom-built coaxial cable assemblies for RF / microwave that all ship the same business day as they are ordered. LCCA30130-FT3 BNC cables from L-com are a great choice for solutions requiring high quality and rapid shipping. These high-quality RF coax cable assemblies can be used for telecom, military / defense, laboratory test & measurement, industrial / commercial and many other applications. Our expert technical support and knowledgeable sales teams are ready to help answer your RF coaxial cable assembly questions.

These RF coaxial cable assemblies are built with BNC connection on one end and BNC bulkhead connection on the other. This BNC to BNC cable from L-com has a female to female gender combination. Our BNC female to BNC female coaxial assembly part number LCCA30130-FT3 can also be known as BNC jack to BNC jack cable assembly when using alternate gender names.

BNC jack to BNC jack cable assembly LCCA30130-FT3 is manufactured with a formable coax.

Maximum frequency for these BNC to BNC F/F cables is 20 GHz. Technical performance specifications on these 20 GHz BNC female to BNC female bulkhead cables are located on the LCCA30130-FT3 datasheet PDF along with CAD drawing and dimensions. The L-Com RF cable assembly data sheet with specs, drawing dimensions can be found on this product page just above. Our Custom Cable Configurator is where to find and build customized versions of this RF coaxial assembly or many other connectors and coax combinations that all ship the same-day. This product can also be called a BNC female bulkhead to BNC female cable assembly because it can be used in the opposite direction.

BNC female to BNC female bulkhead cable assembly using LC085TB coax, 3 FT is just one of a large selection of in-stock RF products available. L-com not only has this off-the-shelf and custom versions of our BNC to BNC cable assembly available for same-day shipping, but we also have thousands of other products that have same day shipping. Because of all these reasons and more, L-com should be your number one source for wired and wireless connectivity products like our BNC female to BNC female bulkhead cable assembly using LC085TB coax, 3 FT.


Features
  • Max Frequency 20 GHz
  • Shielding Effectivity > 100dB
  • PTFE Dielectric with 69.5% VoP
  • Hand Formable
  • Tin Filled Copper Composite Braid Outer Conductor
Application
  • General Purpose
  • Laboratory Use
  • System Interconnect


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov