Due to the anticipated winter storm affecting the south-central United States, shipping delays may occur between January 9 and January 10. Our team is working diligently to get your orders to you as soon possible and we appreciate your patience.
 
 

BNC Male to BNC Female Bulkhead Cable Assembly using RG178 Coax, 1 FT

BNC Male to BNC Female Bulkhead Cable Assembly using RG178 Coax, 1 FT

L-com BNC male to BNC female bulkhead cable assembly using RG178 coax, 1 FT is available for same day shipping from our facility. This high quality BNC cable is part of a large selection of in-stock, commercial-off-the-shelf and custom-built coaxial cable assemblies for RF / microwave that all ship the same business day as they are ordered. LCCA30057-FT1 BNC cables from L-com are a great choice for solutions requiring high quality and rapid shipping. These high-quality RF coax cable assemblies can be used for telecom, military / defense, laboratory test & measurement, industrial / commercial and many other applications. Our expert technical support and knowledgeable sales teams are ready to help answer your RF coaxial cable assembly questions.

These RF coaxial cable assemblies are built with BNC connection on one end and BNC bulkhead connection on the other. This BNC to BNC cable from L-com has a male to female gender combination. Our BNC male to BNC female coaxial assembly part number LCCA30057-FT1 can also be known as BNC plug to BNC jack cable assembly when using alternate gender names.

BNC plug to BNC jack cable assembly LCCA30057-FT1 is manufactured with a flexible coax. These flexible BNC to BNC cable assemblies use RG178 coax and are single shielded. L-com single shielded BNC male to BNC female bulkhead cable assembly using RG178 coax, 1 FT is built from quality components by skilled assemblers with many years of experience.

Maximum frequency for these BNC to BNC M/F cables is 1 GHz. Technical performance specifications on these 1 GHz BNC male to BNC female bulkhead cables are located on the LCCA30057-FT1 datasheet PDF along with CAD drawing and dimensions. The L-Com RF cable assembly data sheet with specs, drawing dimensions can be found on this product page just above. Our Custom Cable Configurator is where to find and build customized versions of this RF coaxial assembly or many other connectors and coax combinations that all ship the same-day. This product can also be called a BNC female bulkhead to BNC male cable assembly because it can be used in the opposite direction.

BNC male to BNC female bulkhead cable assembly using RG178 coax, 1 FT is just one of a large selection of in-stock RF products available. L-com not only has this off-the-shelf and custom versions of our BNC to BNC cable assembly available for same-day shipping, but we also have thousands of other products that have same day shipping. Because of all these reasons and more, L-com should be your number one source for wired and wireless connectivity products like our BNC male to BNC female bulkhead cable assembly using RG178 coax, 1 FT.


Features
  • Max Frequency 1 GHz
  • 70% VoP
  • FEP Jacket
  • Heat Shrink Strain Relief
Application
  • General Purpose
  • Laboratory Use

SKU LCCA30057-FT1
QTY available 7
Quantity Price
1 - 24 $42.39
25 - 49 $40.27
50 - 99 $38.15
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $42.39

Key Specifications

Key Specifications