To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Bulkhead Flange Mount Connector PX0757 Series 2 Contact Socket Screw Termination (Contacts Supplied Fitted) Black Insert

Bulgin’s PX0757/S offered by L-com is a bulkhead flange mount connector PX0757 series connector socket available in black color. This connector socket has 2-contacts supplied fitted and screw type termination. The socket is waterproof and dustproof to when mated with a compatible connector. Our bulkhead flange mount connector PX0757 series connector socket is specifically stocked to be readily available for same-business-day shipping.

The PX0757/S bulkhead flange mount connector socket from Bulgin is suitable for industrial, commercial, marine, wastewater, medical, agriculture, food processing, and consumer electronic applications. Additional specs and dimensions for this 2-position bulkhead flange mount connector socket can be found on its downloadable PDF specification datasheet.

L-com has one of the largest in-stock selections of bulkhead flange mount connector PX0757 series connector sockets for local, domestic, and international orders. We should be your first choice because we have a wide variety of high-quality, continuously-in-stock inventory for same-business-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the perfect screw type connector socket for your requirements.


Features
  • Mates with Flex Cable Connector
  • Socket
  • 2 Contacts
  • Supplied with sealing gasket and screw sealing grommets

SKU PX0757/S
QTY available 50
Quantity Price
1 - 24 $22.85
25 - 49 $21.71
50 - 99 $20.57
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $22.85

Key Specifications

Key Specifications