Camera Link Machine Vision Cable Assembly, MDR26 male plug to MDR26 male plug, PoCL Power Over Camera Link UL20276 PVC, Ivory, 3.0M

Item # CLCA01-3M
Availability
88
Price Table
Quantity Price
1 - 9 $133.99
10 - 24 $128.63
25 - 99 $123.27
100 + Call Us
Add to Cart

Description

L-com's CLCA01-3M Camera Link® MDR 26 to MDR 26 cable assembly is available and in stock for your Machine Vision applications and needs. Camera Link® is a robust communications link using a dedicated cable connection and hardware specification to standardize the connection between cameras and frame grabbers. It defines a complete interface that includes provisions for data transfer, camera timing, serial communications, and real-time signaling to the camera. It is capable of high-speed fast transfer of large files with no latency issues and is the only real-time Machine Vision Protocol.

CLACA01 family is built for real-time, high bandwidth parallel communication. Camera Link is a well-established and proven industry standard and since all Camera Link compliant products are interoperable, users have the flexibility to choose the best product for their needs without worrying about compatibility between different manufacturers. Camera Link has GenICam support for plug-and-play interoperability.

CLACA01-3M from L-com is three meters in length and built with Ivory colored UL 20276 PVC cable. Over-molded MDR26 (mini delta ribbon 26 pin) connectors are robust and durable with standard locking screws to prevent accidental disconnects on your critical applications. The assembly is capable of PoCL® (Power over Camera Link) which allows the camera to be powered by the frame grabber through the Camera Link cable, eliminating the need for a separate power cable to save space, time and cost in your installations. Camera Link products such as CLCA01-3M from L-com are in stock and ship same day. MDR26 to MDR26, SDR26 to SDR26 and MDR26 to SDR26 connector combinations are all available to meet whatever connector combination your frame grabber and camera may have. Contact L-com's expert technical support with application questions and buy online today.

Features
  • Camera Link™ MDR to MDR cable assembly
  • MDR26 (Mini Delta Ribbon 26 pin) male plug to MDR26 (Mini Delta Ribbon 26 pin) male plug
  • Capable of PoCL® (Power over Camera Link) use
  • Ivory colored UL 20276 PVC jacket
  • The only real-time Machine Vision protocol to assure fast transfer of large files with no latency issues
Application
  • Machine Vision Systems including Frame Grabbers and Cameras
  • Quality Control and Automatic Inspection
  • Process Control SystemsMedical Devices and Imaging
  • Robot Guidance


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov