Campus Wide NetworkProducts In-Stock and Assembled are Available for Same-Day Shipping Network infrastructure products designed for harsh outdoor campus networks require different rugged material and superior connection methods when compared to indoor networking installations. To address these demanding applications, L-com offers a wide range of components and assemblies that are specially designed to endure the extremes of outdoor campus networks. Click Product Link Below to Learn MoreView Top Product Lines for Your IndustryHG3517DP4-0903.3-3.8GHz, 90 Degree Sector Antenna, 17.0 dBi, 4-Port, ±45 Slant Polarization! CA3N075N-Male to N-Male 400 Series Assembly 75 ft NBSS141207-E0014x12x07 Stainless Steel Weatherproof Outdoor IP66 NEMA 4X Enclosure, 120-240VAC Universal Outlet Mount Plate FOCA2LCSM-10Waterproof IP68 Single Mode LC Patch Cord, G652D, 10 M |