To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Capacitive Proximity Sensor, cylindrical, M18 threaded, non-shielded, PBT housing, NPN NO, sensing 2mm-15mm adjustable, 2m 3-wire cable

The L-com PXCAPCKN18-15NO is a proximity sensor, which is used in countless IoT and industrial automation applications. This capacitive proximity IOT sensor is designed in a cylindrical shape and is suitable for the materials production, warehouse automation, automotive, food, and beverage industries. Our IP67 sensor has a adjustable sensing distance of 2 to 15mm, which allows users to count, inspect objects, and detect their presence and position without physical contact. This proximity sensor is made of corrosion resistant PBT and has a tough IP67 housing.

The unshielded sensor has a threaded M18 housing, fast response with NPN output and repeat accuracy better than 5%. This NPN capacitive proximity sensor requires 10 to 30 VDC power supply voltage. Our IoT sensor is available with 2 m 3-wire cable which gives you the right amount of length for your project.

The PXCAPCKN18-15NO proximity sensor is newly developed product characterized for response frequency of 0.1 KHz and has a long service life. The sensor operates at working temperatures ranging from -25.0 to 75.0 degrees C with 15.0 % hysteresis.

L-com has the largest in-stock selection of PBT housing proximity IoT sensors with same-day shipment for domestic and international orders. We are committed to developing and supporting solutions that fuel IoT applications to help your business reduce operational costs, increase revenue, and improve business efficiencies. As we continue to invest in R&D and IoT technologies, we will push to offer true end-to-end connectivity solutions that add value to you. For further information on similar products, our expert technical support and trained sales team can get you the perfect capacitive proximity sensor per your requirements.


Features
  • Fast response
  • Corrosion resistant housings
  • Short-circuit protection
  • Long service life
  • IP67 protection
Application
  • Industrial Automation
  • Automotive
  • Materials production
  • Warehouse automation
  • Food & Berverage

SKU PXCAPCKN18-15NO
QTY available 10
Quantity Price
1 - 24 $83.04
25 - 49 $78.89
50 - 99 $74.74
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $83.04

Key Specifications

Key Specifications