Category 5e Bulk Ethernet Cable, 2-Pair 22AWG Stranded 600V PoE, SF-UTP Outdoor Industrial High Flex PLTC-CM-CMX TPE Jacket, Teal 1000 ft

SKU TFD22C5E-TEL-1000F
QTY available 4
Quantity Price
1 + $2,010.00
Price $2,010.00

All Prices are in US Dollars and do not include duties



In stock and ready to ship same day, L-com's Category 5e TFD22C5E-TEL line of outdoor, industrial bulk Ethernet cable is designed for extreme applications where rugged, shielded, high-flex cables are required. This made in the USA family of cables features oil, chemical, moisture, weld spatter and ultra-violet (UV) resistant TPE jackets. 2-pair, SF-UTP double shielded construction with both foil and braid shields gives the cables maximum protection from data destroying EMI and RFI interference and with special 22AWG stranded conductors, TFD22C5E cables are well suited for PoE applications and are Category 5e channel and PoE 802.3 rated for up to 328 feet (100 meters).

TFD22C5E-TEL-1000F has been tested to 3 and 10 million flex cycles at the 10 and 20 times the cable OD and will not break down when exposed to oil based lubricants such as those normally found in an industrial automation environment. The cable is also UL AWM 2463, CM and CMX rated so you don't need to choose between having a verified burn rating and rugged performance. With a 600 volt voltage rating and both PLTC (power limited tray cable) and ITC (instrumentation tray cable) approval, this family of Ethernet bulk can be used in tray spaces and alongside other types of cables that typical Ethernet cannot. TFD22C5E-TEL-1000F is a 1,000 foot increment of unterminated bulk cable and the jacket color is teal. It is fit to be terminated with large OD RJ45, field termination and M12 connectors.

TFD22C5E-TEL style cables are an excellent fit for outdoor networks, industrial and factory settings, high flex and continuous motion use including robotics, transportation, mass transit, Mil-Tec, alarm systems and harsh environments like oil and gas. Contact the technical experts at L-com with your application needs and make your purchase online today.

Features
  • USA made bulk Cat5e Ethernet cable with specialty 22AWG solid conductors suitable for industrial and outdoor applications; 1,000ft length
  • 4 pair UTP construction with Category 5e Ethernet compliancy that is suitable for PoE usage
  • Outdoor and Industrial PVC jacket is resistant to oils, chemicals, moisture and UV (sun light)
  • Cable maintains PLTC (power limited tray cable), UL CMR Riser and CMX approvals as well as meets UL 1666, VW-1 and FT4-IEEE 1202 burn ratings
  • Overall cable OD: 0.267"; overall conductor OD: 0.045"; overall temp range: -20° to +75°C; overall voltage rating: 300V

Application
  • Outdoor or Industrial networks
  • PoE use
  • Harsh Environments such as Oil and Gas
  • Between environments such as outside plant to inside plant
  • Transportation


Documents and Resources