Category 5e Bulk Ethernet Cable, 4-Pair 22AWG Stranded 600V PoE, SF-UTP Outdoor Industrial High Flex PLTC TPE Jacket, Teal, 500 ft

SKU TFD24C5E-TEL-500F
QTY available 29
Quantity Price
1 - 4 $1,430.00
5 - 9 $1,372.80
10 - 24 $1,315.60
25 + Call Us
Price $1,430.00

All Prices are in US Dollars and do not include duties



In stock and ready to ship same day, L-com's Category 5e TFD24C5E-TEL line of outdoor, industrial bulk Ethernet cable is designed for extreme applications where rugged, shielded, high-flex cables are required. This made in the USA family of cables features oil, chemical, moisture, weld spatter and ultra-violet (UV) resistant TPE jackets. 4-pair, SF-UTP double shielded construction with both foil and braid shields gives the cables maximum protection from data destroying EMI and RFI interference and with special 22AWG stranded conductors, TFD24C5E cables are well suited for PoE applications and are Category 5e channel and PoE 802.3 rated for up to 328 feet (100 meters).

TFD24C5E-TEL-500F has been tested to 1 and 10 million flex cycles at the 10 and 20 times the cable OD and will not break down when exposed to oil based lubricants such as those normally found in an industrial automation environment. The cable is also UL AWM 2463 rated. With a 600 volt voltage rating and both PLTC (power limited tray cable) and ITC (instrumentation tray cable) approval, this family of Ethernet bulk can be used in tray spaces and alongside other types of cables that typical Ethernet cannot. TFD24C5E-TEL-500F is a 500 foot increment of unterminated bulk cable and the jacket color is teal. It is fit to be terminated with large OD RJ45, field termination and M12 connectors.

TFD24C5E-TEL style cables are an excellent fit for outdoor networks, industrial and factory settings, high flex and continuous motion use including robotics, transportation, mass transit, Mil-Tec, alarm systems and harsh environments like oil and gas. Contact the technical experts at L-com with your application needs and make your purchase online today.

Features
  • USA made bulk Cat5e Ethernet cable with specialty 22AWG stranded conductors suitable for high flex, industrial, outdoor and PoE applications; 500ft length
  • 4 pair SF-UTP double shielded construction (100% foil + 75% braid) with Category 5e Ethernet channel and PoE 802.3 compliancy up to 328F (100m)
  • Outdoor, Industrial and High Flex TPE jacket is resistant to oils, chemicals, weld spatter, moisture, UV (sun light) and is flex rated to 1 and 10 million flex cycles at 10 and 20x the outer diameter of the cable
  • Cable maintains PLTC (power limited tray cable) and ITC (instrumentation tray cable) approval plus UL AWM 2463 rating
  • Overall cable OD: 0.345"; overall conductor OD: 0.054"; overall temp range: -40° to +75°C; overall voltage rating: 600V

Application
  • Outdoor or Industrial networks
  • PoE use
  • Harsh Environments such as Oil and Gas
  • High Flex and Continuous motion including Robotics
  • Transportation


Documents and Resources