Category 6 Bulk Ethernet Cable, 4-Pair 23AWG Solid 600V PoE, Foil Shielded F-UTP Outdoor Industrial CMR-CMG-CMX PVC Jacket, Black, 500 ft

SKU TOFIC6-BLK-500F
QTY available Call us

Product no longer available

This product has been discontinued and has run out of stock. We apologize for the inconvenience.

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Replaced By:


In stock and ready to ship same day, L-com's Category 6 TOFIC6-BLK line of outdoor, industrial bulk Ethernet cable is designed for extreme applications where rugged, shielded cables are required. This made in the USA family of cables features oil, moisture and ultra-violet (UV) resistant PVC jackets. F-UTP foil shielded construction gives the cables excellent protection from signal corrupting EMI and RFI interference and with 23AWG solid conductors and a 600V voltage rating, TOFIC6 cables are well suited for PoE applications. In addition, a double jacketed design makes this cable extremely tough and resilient.

TOFIC6-BLK-500F will not break down when exposed to oil based lubricants such as those normally found in an industrial automation environment. The cable is also UL AWM 2463, CMR (Riser), CMG and CMX rated as well as FT4-IEEE 1202 and UL 1666 compliant so you don't need to choose between having a verified burn rating and rugged performance. TOFIC6-500F is a 500 foot increment of unterminated bulk cable and the jacket color is black. It is fit to be terminated with large OD RJ45, field termination and M12 connectors.

TOFIC6-BLK style cables are an excellent fit for outdoor networks, industrial and factory settings, transportation, mass transit, Mil-Tec, alarm systems and harsh environments like oil and gas. The CMR-CMG-CMX rating also means this cable can move freely between environments without having to be changed over as it is burn verified both indoors and out. This simplifies installations and keeps loss to a minimum as extra connections can be minimized or eliminated in your application. Contact the technical experts at L-com with your cable needs and make your purchase online today.

Features
  • USA made bulk double jacketed Cat6 Ethernet cable with 23AWG solid conductors suitable for industrial and outdoor applications; 500ft length
  • 4 pair 100% Foil Shielded F-UTP construction with Category 6 Ethernet compliancy that is suitable for PoE usage
  • Outdoor and Industrial PVC jacket is resistant to oils, chemicals, moisture and UV (sun light)
  • Cable maintains UL 2463, CMR Riser, CMG and CMX approvals as well as meets UL 1666 and FT4-IEEE 1202 burn ratings
  • Overall cable OD: 0.314-0.233"; overall conductor OD: 0.044"; overall temp range: -20° to +75°C; overall voltage rating: 600V

Application
  • Outdoor or Industrial networks
  • PoE use
  • Harsh Environments such as Oil and Gas
  • Between environments such as outside plant to inside plant
  • Transportation


Documents and Resources