Category 6 Ethernet Traceable Cable Assembly with LED light Powered by Micro-USB, UTP, PVC, Gray, 2.0m

SKU TRD695TC-2M
QTY available 891
Quantity Price
1 - 24 $21.19
25 - 49 $20.13
50 - 99 $19.07
100 + Call Us
Price $21.19

All Prices are in US Dollars and do not include duties



Trace any Ethernet connection instantly using L-com's TRD695TC or TRD695ATC traceable patch cords. Each cable contains a bright LED light on each RJ45 plug powered by Micro USB (sold separately). Activate the light and both ends light up. Use to dramatically reduce downtime or fix mistakes by providing instant cable identification in crowded or complex cable systems. Available in Cat 6 gigabit and Cat 6a 10 gigabit options. Order online today.

Features
  • Each trace cord contains a bright LED light embedded in both end's RJ45 connectors, allowing you to trace cables instantly in a complex and crowded cable system
  • No internal battery to run down; LEDs run on Micro USB (a battery pack and Micro USB cable are recommended)
  • Category 6 rated for Gigabit performance
  • Durable PVC jacket
  • Economical UTP design

Application
  • Voice or data networking
  • Telecommunications
  • IT
  • High speed data centers
  • Installation and wiring support