Category 6a GigE SF/UTP PVC High Flex Ethernet Assembly, GigE/GigE, 10M

SKU TRG618-C6B-10M
QTY available 9
Quantity Price
1 - 9 $301.99
10 - 24 $289.91
25 - 99 $277.83
100 + Call Us
Price $301.99

All Prices are in US Dollars and do not include duties



The L-com TRG618-C6B-10M is a high flex Category 6 Ethernet GigE machine vision cable assembly that is designed for factory automation, robotics, and camera industries. Our Ethernet cable assembly has a PVC jacket with VW-1 flame rating. This machine vision cable is built with double shielded SF/UTP design with overall braid and foil shields.

Our Ethernet cable assemblies come with GigE/GigE connectors built to the machine vision standard that can be used in machine vision cameras and POE applications. L-com's TRG618-C6B-10M is a round, stranded Cat6 cable and the GigE RJ45 connectors include screws to prevent unintentional disconnections from shock, vibration, gravity, and other factors. This Ethernet cable has a length of 10 meter.

The Category 6 cable is built with a 26 AWG stranded copper conductor and has an operating temperature range of -10 to +80 deg C fixed and -10 to 60 deg C moving. Our high flex cable is drag chain rated for up to 10 million cycles at 8 times the overall diameter of the cable and can be used in both fixed or continuous motion applications. Additional specifications for this Category 6 cable assembly are in our downloadable PDF datasheet above.

L-com stocks a wide selection of TRG618-C6B-10M Ethernet cable assemblies that ship the same business day as ordered from our warehouse. Make your online purchase right now to take advantage of our same-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the ideal Cat6 cable assembly as per your requirements.


Features
  • Built to accomodate modern Cat6 speeds capable of 1Gig transfer speed
  • Cable is built for factory automation and camera applications
  • Double shielded with overall braid and foil shielded design for maximum protection from EMI/RFI
  • Built with 26AWG conductors and high flex PVC jacketed cable
  • GigE RJ45 connectors are built to machine vision standards

Application
  • Factory Automation
  • Harsh Environment Applications
  • Industrial Ethernet
  • Machine Vision
  • PoE


Documents and Resources