To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Category 6a 10gig Component Tested Slim Ethernet Patch Cable, S/FTP Double Shielded, 30AWG, RJ45 Male Plug, CM PVC, Blue, 20FT

The L-com TRD630ADS-BLU-20F is an Ethernet cable assembly that comes terminated with RJ45 connectors. This component qualifed cable assembly comes with a test report proving 10gigabit compliancy. The Ethernet cable has a Category 6a performance rating for demanding high-speed voice, video, and data applications.  Double shielding with an overall braid around individual pair shielding ensures your data will not be lost to EMI or RFI noise.

The TRD630ADS-BLU-20F cable assembly with RJ45 connectors has a CM rated PVC jacket, which meets today's burn rating and safety requirements. This Category 6a tested Ethernet cable from L-com is available with 30 AWG stranded conductors, which makes it flexible and easy to install in tight spaces. The slim design greatly promotes air flow and reduces stress, especially on dense patching or confined space applications such as those found around servers, datacenters, racks, panels and cable trays. These cables are perfect for bundling and for applications that require a small, flexible cable.

The L-com Ethernet patch cords with 30 AWG stranded conductors are ideal for the defense, government, medical industries and especially those that require multiple cables or bundles like data centers, racks, panels and premise installations. This TRD630ADS-BLU-20F 10G Ethernet cable contributes to high-speed network performance and can be used with Power over Ethernet (PoE) products. These Category 6a cable assemblies comes in a black color to blend in with most A/V installations without standing out.

L-com has the largest in-stock selection of Category 6a Ethernet cable assemblies, with same-day shipment for domestic and international orders. Make your online purchase right now to take advantage of our same-day shipping. Our expert technical support and knowledgeable sales team can assist you in obtaining the Ethernet RJ45 to RJ45 cable assembly that meets your needs.

Features
  • Category 6 rated super slim Ethernet cable assembly with up to 250MHz bandwidth and gigabit performance
  • Super slim design has only a 2.6mm (.028") overall cable diameter (OD) and has an approximately 60% smaller cross sectional area and a 45% reduction in weight when compared to typical Ethernet cables; this promotes air flow and reduces stress, especially on dense patching, cable bundling and confined space applications such as those found around servers, datacenters, racks and panels
  • Super slim construction using flexible 32AWG stranded conductors with 50um gold plated RJ45 connectors and a minimalist, low profile boot
  • CM rated PVC jacket
  • Off the shelf lengths available for same day shipping range from 0.5 feet (0.15 meters) to 50.0 feet (15.2 meters)
Application
  • Data centers and data center edge
  • High speed LAN
  • Medical devices and environments
  • Conference rooms and A/V media set-ups
  • Office and home office (WFM) use

SKU TRD630ADS-BLU-20F
QTY available 75
Quantity Price
1 - 24 $32.65
25 - 49 $31.02
50 - 99 $29.39
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $32.65

Key Specifications

Key Specifications