To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Category 6a/7 IP67 Waterproof Bulkhead or Panel Mount Coupler Kit, Contains TDG1026KS-C6A-DC & WP67-BHA-DC

This waterproof kit is designed to pass your RJ45 Ethernet signals through a panel or bulkhead while maintaining an IP67 rated seal. Containing a die-cast, 10gig rated Category 6a or 7 rated coupler and a waterproof bulkhead, this kit is ready to be mounted now. A PoE+ rating ensures compliancy for your outdoor power application. Call today and we'll help you find the right connection system for your application.

Features
  • Waterproof IP67 bulkhead or panel mount adapter kit includes die cast coupler TDG1026KS-C6A-DC and waterproof bulkhead WP67-BHA-DC
  • No tools required for assembly
  • IP67 rated waterproof seal when mated with WP67-RJ45-DC or the TRG695AHF1 or TRG695AHF2 series of cable assemblies
  • Temperature range of -40°C to 68°C
  • Recommended IP67 dust cap: WP67-BHA-CAP
Application
  • Industrial Ethernet
  • Process networks
  • Harsh environment
  • Factory automation
  • Outdoor use

SKU TDG1026KS-C6A-DC-WPK
QTY available 666
Quantity Price
1 - 24 $38.59
25 - 49 $36.66
50 - 99 $34.73
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $38.59

Key Specifications

Key Specifications