Category 6a MPTL Modular Plug Terminated Link Adapter Cable, RJ45 Plug to Jack, S/FTP Double Shielded, 26AWG, PoE+, CM PVC, Blue, 3F

SKU TRD626ADS-MPTL-3F
QTY available Call us
Quantity Price
1 - 24 $19.59
25 - 49 $18.61
50 - 99 $17.63
100 + Call Us
Price $19.59

All Prices are in US Dollars and do not include duties



L-com's 10gig, Category 6a Ethernet TRD626ADS-MPTL-3F MPTL qualified adapter cables are used to simplify connections in Above-Ceiling applications such as PCs, video surveillance cameras, wires access points, access control systems, PoE LED lighting systems and more. They are designed for Modular Plug Terminated Link topology so you can have guaranteed performance using an easy to handle jumper rather than running long cables through hard to reach areas directly into your devices. Use the adapter cable like a permanent link in a hard to reach place and connect your longer, horizontal cables into it from there. This is a new way to connect to devices in modern buildings, especially where aesthetics are important and many devices are hidden. Rated for 10gig, the MPTL adapter cables are fit for Category 6a or 7 Ethernet applications and are backwards compatible with lower speed Ethernet networks.

In stock and shipping same day, the TRD626ADS-MPTL-3F MPTL adapter attaches to an RJ45 patch cord or horizontal cable and then is plugged into a piece of equipment or outlet using an RJ45 plug. It can also be used as a socket saver to prevent wear and tear on crucially important and hard to replace ports. They can be used in on end devices in ceiling or in open areas to reduce exposed cable and ports. MPTL adapters enables the cable to be plugged directly into a device, so it can be connected to a network without installing an additional outlet or port. This has which has many installation and user advantages. By eliminating the extra connection points introduced by outlets and patch cords, network operators are seeing the benefits of rapid device deployment, improved power performance and enhanced security.

The TRD626ADS-MPTL-3F from L-com is 3.0 feet in length and built with an RJ45 (8x8) male/plug to an RJ45 (8x8) female/jack. The adapter is S/FTP double shielded for maximum protection from EMI and RFI interference and built with an overall braid shield around individually shielded pairs. The materials are CM PVC and VW-1 rated to meet most common burn requirements. LSZH options are also available in the TRD626ADSZ-MPTL line if PVC is restricted in your application.

Order a TRD626ADS-MPTL adapter cable today and also check out L-com's TRD695AS-BRK break-away adapter for applications where a more temporary connection is required. L-com's technical experts and are standing by and ready to take your Ethernet application questions today.

Features
  • Category 6a 10gig rated, backwards compatible male to female RJ45 Ethernet adapter cable
  • Complies with ANSI/TIA-568.2-D standards and MPTL (Modular Plug Terminated Link) topology to give you the overhead you need to maintain maximum performance in your application
  • S/FTP double shielded with overall braid around individually shielded pairs for stupendous EMI/RFI protection
  • Simplifies installations, improves performance and reduces overall install costs and is great for PoE
  • CM rated PVC jacket meets most safety requirements

Application
  • Access Control Systems
  • Above-Ceiling Applications
  • IoT and Smart Buildings including 5G Access Points (APs)
  • Video Cameras, Surveillance and Security
  • PoE LED Lighting Systems


Documents and Resources