To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Category 6A RJ45 Field Termination Plug, Unscreened, 23-26AWG, PoE+ Rated

This unscreened field termination RJ45 plug is for Category 6A, 10 Gigabit networks. It is IP20 rated with a quick and easy termination and is excellent for creating high-performance cables in the field. Instructions are included with each connector. An optional hand tool is recommended in HT-TSPFT but is not required. L-com also sells Category 6a bulk cable and finished assemblies if desired. Order online today.

Features
  • Easy to use field terminable RJ45 plug designed for unscreened 10gig Category 6a applications
  • Recommended for cables with an overall diameter of 0.24" to 0.33" (6.0-8.5mm); IDC termination is simple and predictable; recommended for use with 26-23 AWG solid wire
  • Temperature range -40°C to 68°C; Durability: 1000 mating cycles minimum; IP20 rating; Cable to plug tensile strength: 20 LBS (89N) minimum
  • Qualified for PoE+ Type I & Type II, 802.3af & 802.3at applications
  • Terminating more than one plug? Optional hand tool HT-TSPFT is recommended to make consistent and quick terminations but is not required
Application
  • Field installations and repair
  • Industrial monitoring and control
  • Test and measurement
  • I/O connectivity
  • 802.3af, 802.3at, PoE and PoE+ applications

SKU TSPFTC6A
QTY available 2590
Quantity Price
1 - 24 $10.99
25 - 49 $10.44
50 - 99 $9.89
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $10.99

Key Specifications

Key Specifications