Carbon Dioxide Gas Sensor Module, 0-10000 ppm, 6 VDC, Analog and TTL level Output, Mg811 Sensing Element

SKU SRAQ-G001
QTY available 95
Quantity Price
1 - 9 $159.99
10 - 24 $153.59
25 - 99 $147.19
100 + Call Us
Price $159.99

All Prices are in US Dollars and do not include duties



The L-com SRAQ-G001 gas sensor module is used to detect the presence and concentration of carbon dioxide. This device requires a 6 VDC power supply, a about 200 mA working current, and has a detection range of 0-10000 ppm. Our 6 VDC sensor module is well suited for air quality control system, process control, laboratory CO2 monitoring, greenhouse CO2 concentration, and general air quality monitoring .

The carbon dioxide sensor module has 2.54 mm 5 pin male header which allows for easy integration into gas detection devices. The sensor module features a Mg811 sensing element with good sensitivity and selectivity to carbon dioxide, which makes it less affected by temperature and humidity. This SRAQ-G001 sensor module has a analog and TTL level output modes and it operates at temperatures ranging from -20 to 50 Degrees C.

L-com has the largest in-stock selection of IoT gas sensor modules with same-day shipment for domestic and international orders. We are a global leader of wired and wireless connectivity products, offering a wide range of solutions for industries, including electronics, medical, industrial automation, military, and telecommunication. For further information on similar products, our expert technical support and trained sales team can get you to the perfect carbon dioxide gas sensor module per your requirement.


Features
  • Features Mg811 sensing element
  • Wide detection range 0-10000ppm
  • Analog and TTL level outputs
  • Heat resistant ceramic base
  • 2,54mm 5pin male header

Application
  • Air Quality Control System
  • Process Control
  • laboratory CO2 monitoring
  • Greenhouse CO2 Concentration
  • General air quality monitoring