To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

.141 Semi-Rigid N-Male to SMA-Male, 6 inch

High quality fully tested N-Male to SMA-Male cable assemblies featuring .141 Semi-Rigid Tin Plated Standard Copper.

Not exactly what you are looking for? We can custom build your semi-rigid cable assemblies using state of the art forming and stripping equipment and with a wide array of available connectors. Contact us today with your custom cable requirement. Also be sure to inquire about lead-free semi-rigid cable assemblies.


Features
  • 50 Ohm impedance
  • Custom cables available
  • High quality connectors
  • .141 tin plated standard copper semi-rigid cable
Application
  • Commercial and military applications
  • Medical imaging equipment
  • Microwave and RF systems
  • Satellite and terrestrial wireless communications gear
  • Test and measurement equipment

SKU CA-141SCNMSM006
QTY available Call us
Quantity Price
1 - 24 $71.49
25 - 49 $67.92
50 - 99 $64.34
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $71.49

Key Specifications

Key Specifications