To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
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
N-Type DC-3GHz
/
LCAT1003
/
2W/4 dB RF Fixed Attenuator, N Male to N Female Brass Nickel Body Up to 3 GHz
2W/4 dB RF Fixed Attenuator, N Male to N Female Brass Nickel Body Up to 3 GHz
LCAT1003-04 is a 4dB RF fixed attenuator from L-com with excellent electrical performance. The attenuator has operating frequency range from DC to 3GHz and coaxial in-line design with N-type male connector on one end and N-type female connector on the other. The part is available in stock with same day shipping.
Features
Attenuation accuracy 4±0.4dB
Operating temp range from -55 to 125C
VSWR <1.20
Frequency range from DC to 3GHz
Input Power 2W max
Application
Production systems
RF test systems
Instrumentation
Precision measurements
Prototyping and characterization
SKU
LCAT1003-04
QTY available
11
Quantity
Price
1 - 24
$16.86
25 - 49
$16.02
50 - 99
$15.17
100 +
Call Us
All Prices are in US Dollars and do not include duties
Price
$16.86