To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
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
N-Type DC-6GHz
/
LCAT1004
/
2W/5 dB RF Fixed Attenuator, N Male to N Female Brass Nickel Body Up to 6 GHz
2W/5 dB RF Fixed Attenuator, N Male to N Female Brass Nickel Body Up to 6 GHz
LCAT1004-05 is a 5dB RF fixed attenuator from L-com with excellent electrical performance. The attenuator has operating frequency range from DC to 6GHz and coaxial in-line design with N-type male connector on one end and N-type female connector on the other. The part is available in stock with same day shipping.
Features
Input Power 2W max
Attenuation accuracy 5±0.5dB
Frequency range from DC to 6GHz
Operating temp range from -55 to 125C
VSWR <1.30
Application
Instrumentation
Precision measurements
Prototyping and characterization
Production systems
RF test systems
SKU
LCAT1004-05
QTY available
6
Quantity
Price
1 - 24
$65.99
25 - 49
$62.69
50 - 99
$59.39
100 +
Call Us
All Prices are in US Dollars and do not include duties
Price
$65.99